Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
RH-SS - ELESA-Round cross section handles
Bill of material
Round cross section handles RHSS-10.100.28
CODE
Code
DIM01
f
mm
DIM02
d
M5
DIM03
p
10 mm
DIM04
B
10 mm
DIM05
h
41 mm
DIM06
h1
8 mm
DIM07
d1
14 mm
WEIGHT
Weight
g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D