Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
RH-TL-U3 - ELESA-Tubular handles
Bill of material
Tubular handles RHTL.U3-35.G300.EG
CODE
Code
DIM01
f
mm
DIM02
d
M8
DIM03
p
37 mm
DIM04
L
mm
DIM05
h
mm
DIM06
l
35 mm
DIM07
l1
25 mm
DIM08
l2
35 mm
WEIGHT
Weight
g
DIM033
B
35 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D