Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Elesa
Description
RH-UG-08 - ELESA-Bridge handles
Bill of material
Bridge handles RHUG-08.120.36
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M6
DIM04
p
12 mm
DIM05
B
12 mm
DIM06
h
31 mm
DIM07
l
12 mm
DIM08
l2
14 mm
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D