Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Special Springs
Description
RHGO Ø 1/2 - Heavy duty die springs
Bill of material
RHGO13-051
CODE
-
DHINCH
Hole diameter
1/2 Inch
DDINCH
Rod diameter
9/32 Inch
LOINCH
Free length
Inch
R
Rate /±10%
lbs/0.1 in.
SXINCH
Deflection
Inch
FXI
Force
0.00 lbs
S1INCH
Deflection for optimum life
Inch
F1LBS
Force
lbs
S2INCH
Deflection for long life
Inch
F2LBS
Force
lbs
S3INCH
Max. operating deflection
Inch
F3LBS
Force
lbs
SNINCH
Max. deflection
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D