Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Special Springs
Description
RHGO Ø 3/4 - Heavy duty die springs
Bill of material
RHGO19-076
CODE
-
DHINCH
Hole diameter
3/4 Inch
DDINCH
Rod diameter
3/8 Inch
LOINCH
Free length
Inch
R
Rate /±10%
lbs/0.1 in.
SXINCH
Deflessione
Inch
FXI
Force
0.00 lbs
S1INCH
Deflessione per una durata ottimale
Inch
F1LBS
Force
lbs
S2INCH
Deflessione per una lunga durata
Inch
F2LBS
Force
lbs
S3INCH
Deflessione di lavoro massima
Inch
F3LBS
Force
lbs
SNINCH
Deflessione massima
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D