Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
TE Connectivity
Description
Ribbon & Flat Cable_new
Bill of material
1-57040-7
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
Madison Spec 100-4703 Rev. 7
ALIAS
Alias #
SHIELDED
Shielded
No
PRODUCTCLASSIFICATION
Product Classification
Cable - Flat Ribbon
WIRECABLETYPE
WireCable Type
Ribbon Cable
CABLETYPE
Cable Type
PRODUCTTYPE
Product Type
Cable
PRODUCTCATEGORY
Product Category
Ribbon Cable
NUMBEROFCONDUCTORS
Number of Conductors
NUMBEROFSTRANDS
Number of Strands
7
CAPACITANCE
Capacitance
IMPEDANCEOHM
Impedance
105 Ohm
VOLTAGERATINGV
Voltage Rating
30 V
CURRENTRATINGA
Current Rating
2 A
PROPAGATIONDELAY
Propagation Delay
1.45 nsft
CROSSTALKNEAREND
Cross Talk (Near End) (%)
3
CROSSTALKFAREND
Cross Talk (Far End) (%)
4
JACKETMATERIAL
Jacket Material
PVC
INSULATIONMATERIAL
Insulation Material
PVC
CONDUCTORINSULATIONCOLOR
Conductor Insulation Color
Gray
CONDUCTORMATERIAL
Conductor Material
Tinned Copper
JACKETCOLOR
Jacket Color
Gray
CENTERLINE
Centerline
1.27 mm [ .05 in ]
LENGTH
Length
30.5 m [ 100 ft ]
WIRESIZEAWG
Wire Size
28 AWG
WIRESIZECMA
Wire Size
CMA
WIRESIZEMM2
Wire Size
.08 mm2
STRANDSIZEAWG
Strand Size
36 AWG
CABLEINSULATIONWIDTH
Cable Insulation Width
CABLEINSULATIONHEIGHT
Cable Insulation Height
.89 mm [ .035 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-20 - 105 C
ULLISTING
UL Listing
AWM Style 2651
ULFILENUMBER
UL File Number
E345037
AGENCYSTANDARD
AgencyStandard
ULCSA
PACKAGINGQUANTITY
Packaging Quantity
30.48 m [ 100 ft ]
PACKAGINGMETHOD
Packaging Method
Reel
CAPACITANCEPFM
Capacitance
pFm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D