Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Böllhoff
Description
RIVQUICK® Coloured blind rivets, Dome head, Aluminium/Aluminium, RAL 9002
Bill of material
BÖLLHOFF 22047840001/01
ARTIKELNUMMER
Article number
22047840001/01
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-12-04-02
DD
Diameter (d)
4
DD1
Diamter (d1)
4
DD2
Diameter (d2)
8
BOHRLOCHD
Drilling diameter d
4.3 - 4.5
EMAX
e max.
7
EMIN
e min.
1
KOPFDICKE
Head thickness
1.800
SCHERKRAFTN
Shear force (N)
600
ZUGKRAFTN
Tensile force (N)
1000
KLEMMBEREICHEMINEMAX
Clamping range (e min - e max)
1,00 – 7,00
LAENGEL
Length (l)
20
KOPFFORM
Head shape
Dome head
WERKSTOFFDORN
Material mandrel
Aluminium
WERKSTOFFHUELSE
Material sleeve
Aluminium
Recommendations
Loading ...
Download CAD models
Previews
3D
2D