카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RL 125/23_5WG1125-4AB23
Bill of material
RL 125/23 Spannungsversorgung 80mA(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
RL 125/23 Power supply 80mA
SA110ID05
Main product group
RL 125/23
PREVIEW
Preview
LODLEVEL
SA100ID04
Product Main Group 1
without display
BUSSPROTKOLL
Busprotokolle
KNX
SA71012ID04
Length
86.50 mm
SA71012ID05
Width
36.20 mm
SA71012ID06
Height
47.80 mm
SA71012ID07
Height
0.10 kg
SA700ID06
0.000
SA700ID11
0
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?5WG1125-4AB23
SA740ID04
Approval markings
SA810ID03
Order number
5WG1125-4AB23
SA810ID04
DataNorm number
5WG1125-4AB23
SA810ID06
GTIN number
7612914097194
SA810ID10
Description text
RL 125/23 Power supply 80mA
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC000675
ETIMCLASSN
ETIM classname
Power supply for bus system
IFCEXPORT
IfcExportAs
IfcOutlet.POWEROUTLET
OMNICLASSNU
OmniClass number
23-35 31 11
OMNICLASS
OmniClass title
Power Supply Devices
UNICLASSC
Uniclass code
Pr_60_70_65
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D