Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK28-8-H-400-IR-Z/31/116 - Diffuse mode sensor
Bill of material
RLK28-8-H-400-IR-Z/31/116
PRODUCT_PICTURE
Product Picture
MANUID
RLK28-8-H-400-IR-Z/31/116
DESCSHORT
Short Description
Background suppression sensor RLK28-8-H-400-IR-Z/31/116
EAN
4050143015177
MANUTYPEDESC
Manufacturer Type Description
RLK28-8-H-400-IR-Z/31/116
AAC906005
Max. range of light scanner
400 mm
BAC640005
Max. output current
2000 mA
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
880 nm
BAD823004
Width of sensor
25.8 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
65.5 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
25.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M16
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.150
LENGTH
0.099
WIDTH
0.123
DEPTH
0.050
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D