Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK31-8-2500-IR/31/33/115-7M - Diffuse mode sensor
Bill of material
RLK31-8-2500-IR/31/33/115-7M
PRODUCT_PICTURE
Product Picture
MANUID
RLK31-8-2500-IR/31/33/115-7M
DESCSHORT
Short Description
Diffuse mode sensor RLK31-8-2500-IR/31/33/115-7M
EAN
4050143404261
MANUTYPEDESC
Manufacturer Type Description
RLK31-8-2500-IR/31/33/115-7M
AAC906005
Max. range of light scanner
2500 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
850 nm
BAD823004
Width of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
35 mm
BAD849004
Height of sensor
62 mm
BAD900004
Switch frequency
20.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D