Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK61-8-1000-Z/31/115 - Diffuse mode sensor
Bill of material
RLK61-8-1000-Z/31/115
PRODUCT_PICTURE
Product Picture
MANUID
RLK61-8-1000-Z/31/115
DESCSHORT
Short Description
Diffuse mode sensor RLK61-8-1000-Z/31/115
EAN
4050143057535
MANUTYPEDESC
Manufacturer Type Description
RLK61-8-1000-Z/31/115
AAC906005
Max. range of light scanner
1000 mm
BAC640005
Max. output current
3000 mA
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
850 nm
BAD823004
Width of sensor
45 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
48.6 mm
BAD849004
Height of sensor
73.7 mm
BAD900004
Switch frequency
20.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.340
LENGTH
0.256
WIDTH
0.128
DEPTH
0.064
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D