Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
RMH14 - Ball Screw Drive
Bill of material
RMH14-L05-100-M-P20-C4
MODEL
Model
RMH14
BSL
Ball Screw Lead
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
BRAKE
Motor Brake
HS
Home Sensor
LS
Limit Sensor
L
490.0 mm
A
50 mm
M
1 unit
N
6 unit
KG
10.06 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D