Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Special Springs
Description
RMHR Ø 3/8 - Medium heavy duty die springs
Bill of material
RMHR10-044
CODE
-
DHINCH
Hole diameter
3/8 INCH
DDINCH
Rod diameter
3/16 INCH
LOINCH
Free length
INCH
R
Rate /±10%
lbs/0.1 in.
SXINCH
Deflection
INCH
Enter value for SXINCH
Deflection
mm
cm
inch
ft
FXI
Force
0.00 lbs
S1INCH
Deflection for optimum life
INCH
F1LBS
Force
lbs
S2INCH
Deflection for long life
INCH
F2LBS
Force
lbs
S3INCH
Max. operating deflection
INCH
F3LBS
Force
lbs
SNINCH
Max. deflection
INCH
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D