Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RMK770-1_BPZ:RMK770-1
Bill of material
RMK770-1(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RMK770-1
SA110ID05
Main product group
RMK770-1
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Version room control units
Without display
SA71012ID04
Length
173 mm
SA71012ID05
Width
80 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.58 kg
LINK
http://www.siemens.com/btproduct?BPZ:RMK770-1
SA810ID03
Order number
BPZ:RMK770-1
SA810ID04
DataNorm number
BPZ:RMK770-1
SA810ID06
GTIN number
7612914026712
SA810ID10
Description text
Boiler sequence controller
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC011487
ETIMCLASSN
ETIM Classname
Free programmable controller
IFCEXPORT
IFCAsExport
IfcController.PROGRAMMABLE
OMNICLASSNU
Omnilcass number
23-27 15 23
OMNICLASS
Omniclass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D