Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pi
Description
RMP14S - Standard Belt Actuator
Bill of material
RMP14S-L40-100-L-P20-C4
MODEL
Model
RMP14S
BT
Belt Drive
BSL
Lead
40 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
20 : 200W
BRAKE
Motor Brake
HS
Home Sensor
LS
Limit Sensor
L
458.0 mm
A
50 mm
M
1 unit
N
6 unit
KG
8.60 kg
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D