Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RMZ792_BPZ:RMZ792
Bill of material
RMZ792 Bus-Bediengerät(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RMZ792 Bus-Bediengerät
SA110ID05
Product main group
RMZ792
PREVIEW
Preview
LODLEVEL
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
208 mm
SA71012ID05
Width
54.80 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
0.21 kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:RMZ792
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
BPZ:RMZ792
SA810ID04
Datanorm number
BPZ:RMZ792
SA810ID06
GTIN number
7612914047113
SA810ID10
Description text
Bus operating device
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001095
ETIMCLASSN
ETIM Classname
Light control unit for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_75_18
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D