Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rollon
Description
ROBOT - Belt driven linear axis, protected from dirt, high performance, ideal for multi-axes system (max load 258800 N, max stroke over 6100 mm)
Bill of material
R131R004991R0
INFO1
Long description
ROBOT is a linear axis with an extremely protected design. Its structure is highly engineered to deliver high load capacity and dynamics thanks to steel-reinforced polyurethane driving belt, rigid extruded aluminum profile and two recirculating ball guides. The driving system is protected with a dedicated polyurethane sealing strip.
CODE
Code
US
Unit size
STROKE
Useful stroke
mm
Enter value for STROKE
Useful stroke
mm
cm
inch
ft
ICP
Initial carriage position
CN
Carriage number
CD1
Centar distance 1
TRAN
Transmission
W
Weight
kg
INFO
Catalogue
Catalogue
Recommendations
Loading ...
Download CAD models
Previews
3D
2D