Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
ROD NUT - MODEL S
Bill of material
0950322010
CODE
Code
0950322010
DI
Ø Diameter
mm
F
M10x1.25
H
6 mm
CH
17 mm
WG
Weight
6.0 g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.