IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
552652
Haberkorn
Driving elements
Chains
Standard with attachments DIN 8187
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{haberkorn/driving_elements/chains/standard_with_attachments_din_8187/catena_bea_a1_02_asmtab.prj},{NB=552652},{NAME=Roller chain standard with attachments simplex 08 B-1 (1/2\"x5/16\") A1/02},{TYPE=A1/02},{D2=4.45},{ISO=08B-1},{CNSORDERNO=552652},{P=12.700},{PI=1/2”},{B1=7.75},{D1=8.51},{A2=17.0},{G=11.81},{A=9.5},{B=4.3},{C=18.6},{D=14.1},{E=8.4},{F=1.4},{CMIN=18.0},{CMED=21.1},{KG=0.77},{VERS=1},{PPATH=chains_with_attachemnts_asmtpl.prj},{CNSORDERNO2=604112112}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Haberkorn
Description
Roller chains standard with attachments A1/02 simplex DIN 8187
Bill of material
552652
NAME
Name
Roller chain standard with attachments simplex 08 B-1 (1/2"x5/16") A1/02
Roller chain standard with attachments simplex 08 B-1 (1/2"x5/16") A1/02
ISO
08B-1
08B-1
CNSORDERNO
Order number
552652
552652
P
p
12.700
12.700
mm
PI
p
1/2”
1/2”
Inch
B1
b1 min.
7.75
7.75
mm
D1
d1 max.
8.51
8.51
mm
A2
a2 max.
17.0
17.0
mm
G
g max.
11.81
11.81
mm
A
9.5
9.5
mm
B
4.3
4.3
mm
C
C max.
18.6
18.6
mm
D
14.1
14.1
mm
E
8.4
8.4
mm
F
1.4
1.4
mm
CMIN
Minimum breaking load
18.0
18.0
KN
CMED
Average breaking load
21.1
21.1
KN
KG
q ?
0.77
0.77
kg/m
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D