Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA tensioning elements - Standard fixing SEF
Bill of material
Standard fixing SE-F 27 KETTEN FUCHS Product no. 06 061 004
CNSORDERNO
Order number
TYP
Type
F1N
Clamping force F <10 ° normal
N
F1H
Clamping force F <10 ° hard
N
F2N
Clamping force F <20 ° normal
N
F2H
Clamping force F Hard <20 °
N
F3N
Clamping force F <30 ° normal
N
F3H
Clamping force F <30 ° hard
N
S1N
Tension S normal <10 °
N
S1H
Tension S hard <10 °
na N
S2N
Tension S <20 ° normal
N
S2H
Tension S <20 ° hard
na N
S3N
Tension S <30 ° normal
N
S3H
Tension S hard <30 °
N
SCH
Ma screws quality 8.8
CNSMASSEXACT
Mass
kg
D
mm
E
mm
ETOL
mm
G
mm
H
Thread
J1
mm
J2
mm
K
mm
L
mm
M
mm
N
mm
O
mm
P
mm
T
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D