Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
SCHUNK
Description
ROTA TB2-LH - Pneumatic Power Chucks
Bill of material
SCHUNK-0818351 ROTA TB2 600-275 LH Z450-SV90
IDNR
ID
TYP
Description
QF
Spannbacken Quickfinder
HUB
Stroke per jaw
mm
Enter value for HUB
Stroke per jaw
mm
cm
inch
ft
SPIGRO
Spindle size
VERZAH
Serration
3/32" x 90°
MAXDRE
Max. RPM
1/min
MAXSPA6
Max. clamping force (at 6 bar)
kN
MINBETDRU
Min. operating pressure
3 bar
MAXBETDRU
Max. operating pressure
8 bar
HUBBAC
Stroke/jaw
mm
EILHUBBAC
Fast stroke/jaw
mm
SPAHUBBAC
Clamping stroke/jaw
mm
LUFVERBAC6
Air consumption/jaw stroke at 6 bar
l
TRAHEIMOM
Moment of inertia
kgm²
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662091
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D