Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ROVIGNO+ - Mirror with painted aluminum frame. Frontal and ambient light top/bottom.
Bill of material
S941210SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S941210SL
WIDTH
Width
cm
MAT2
Frame finish
BT
Bluetooth
RA
Steam-free
USB
USB Port
WT
Watt
25 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S941210SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S941210SL
SDESCR2
Very Short Description 2
ROVIGNO+ L60xH80xP4.5 Silver metal grey
ARTDESC
Article Description
Brand: INDA Serie: ROVIGNO+ Specchio d arredo rett. con luce Prod. No.: S941210SL L60xH80xP4.5 Aluminium Silver metal grey
INTERCODE
International Codes
EAN-13:8021586693341
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
7 kg
SER
Series
Rovigno+
LINE
Line
Mirror with Lighting
MOD
Model
S941210SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S94
STRUT
Material structure
Aluminium
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D