Catalog navigation
CAD model selection
Selectable products: 648
HELP_VARIABLE
Company
Rigon
Description
RPA 03 - Hardened, conical head ejector pins din 9861
Bill of material
RPA03 09,00X250
SIG
Designation
RPA03
COD
Code
D1
Diameter
mm
D2
Diameter
mm
H
Height
mm
L
Length
mm
MAT
Material
Steel 1.2842
DT
Head hardness
45 ± 5 HRC
DS
Shaft hardness
62 ± 2 HRC
TR
Thermic treatment
Hardened
FIN
Surface finishing
Grinding and lapping
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D