Catalog navigation
CAD model selection
Selectable products: 115
HELP_VARIABLE
Company
Rigon
Description
RPA 04 - Hardened ejector pins ISO 8694 Forma CH
Bill of material
RPA04 3X080 RIB2,2
SIG
Designation
RPA 04
COD
Code
D2
Diameter
mm
K
Height
mm
R
+0.2
mm
D3
Diameter
mm
D1
Diameter
mm
L2
Length
mm
L1
Length
mm
MAT
Material
Steel 1.2842
DS
Durezza superficie
60...62 HRC
DT
Head hardness
45 ± 5 HRC
TR
Thermic treatment
Hardened
FIN
Surface finishing
Finely grounded
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D