Catalog navigation
CAD model selection
Selectable products: 160
HELP_VARIABLE
Company
Rigon
Description
RPA 12N - Nitrided ejector pin - type FIAT
Bill of material
RPA12N 08,5X0160
SIG
Designation
RPA12N
COD
Code
D1
Diameter
mm
D2
Diameter
mm
L
Length
mm
K
Height
mm
R
r (+0.2)
mm
MAT
Material
Steel 1.2343 - 1.2344
DT
Head hardness
47 ± 5 HRC
DS
Shaft hardness
980 - 1100 Hv
RES
Tensile strength
>= 1370
TR
Thermic treatment
Gas nitriding
FIN
Surface finishing
Grinding and lapping
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D