Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Rigon
Description
RPA 19 - Copper ejector pins ISO 6751
Bill of material
RPA19 05,2X0160
SIG
Designation
RPA 19
COD
Code
D1
d1 (g6)
mm
D2
d2 (-0.2/+0.0)
mm
K
k (-0.05)
mm
L
(+2.0)
mm
MAT
Material
Beryllium-free copper
DS
Surface hardness
18±210 HB
CDT
Thermal expansion coefficient (20°...200°)
0.000016 K
CT
Thermal conductivity (at 20 C°)
200 W/mk
MT
Maximum temperature
390 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D