Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duplomatic
Description
RPCE2 - Two-way pilot operated flow control valve with electric proportional control - ISO 6263-06 (CETOP 06)
Bill of material
RPCE2-35/C/52-24
TIPO
Type
RPC
E
Electric proportional control
E
DN
Nominal size
2 = ISO 6263-06 (CETOP 06)
CF
Controlled flow rate
B
Built-in check valve
C
P
Pilot
SER
Series No.
52
NV
Nominal solenoid voltage
24 = Nominal solenoid voltage 24V DC
GU
Seals
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D