Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Duplomatic
Description
RPCER1 - Direct operated flow control valve with electric proportional control and position feedback - ISO 6263-03 (CETOP 03)
Bill of material
RPCER1-1/C/54-24
TIPO
Type
RPC
E
Electric proportional control
E
PF
Position feedback
R
DN
Nominal size
1 = ISO 6263-03 (CETOP 03)
MC
Maximum controlled flow
B
Built-in check valve
C
SER
Series No.
54
NV
Nominal solenoid voltage
24 = Nominal solenoid voltage 24V DC
GU
Seals
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D