Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RS 520/23_5WG1520-2AB23
Bill of material
RS 520/23 Blinds actuator 1-fold(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
RS 520/23
SA700ID04
Product feature
RS 520/23 Blinds actuator 1-fold
SA700ID05
Width
50.2 mm
SA700ID06
Depth
35.5 mm
SA700ID07
Height
48.8 mm
SA700ID08
mass (net)
0.081 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1520-2AB23
SA810ID03
Order number
5WG1520-2AB23
SA810ID04
DataNorm number
5WG1520-2AB23
SA810ID06
GTIN number
4001869436371
SA810ID10
Description text
Shutter blind actuator RS, 1 x AC 230 V, 6 A
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC001330
ETIMCLASSN
ETIM classname
Shutting actuator for bus system
IFCEXPORT
IfcAsExport
IfcShadingDevice.SHUTTER
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D