IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB15 32X030
Rigon
Blanking die-sets
Standard for tools
Kern bushes
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{rigon/93_trancia/26/u4/rtb15.prj},{NB=RTB15 32X030},{CODE=RTB15 32X030},{D1=32},{D3=48},{D4=46},{D5=4},{L2=5},{L1=30},{MAT=Steel, d3 induction hardened}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 82
HELP_VARIABLE
Company
Rigon
Description
RTB15 - Guide compass
Bill of material
RTB15 32X030
CODE
Code
RTB15 32X030
RTB15 32X030
D1
d1
32
32
mm
D3
d3
48
48
mm
D4
d4
46
46
mm
D5
d5
4
4
mm
L2
l2
5
5
mm
L1
l1
30
30
mm
MAT
Material
Steel, d3 induction hardened
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D