Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
RUB50 - Round brushes
Bill of material
RUB50-K1(Low)
ORDERNO
Order number
RUB50-K1
BD
Body diameter
50 mm
SHD
Spindle hole diameter
25 mm
G
Diameter
mm
L
Body length
mm
D
Bristle diameter
mm
MAT1
Body material
Polyvinyl chloride / PVC (grey)
MAT2
Bristle material
SDT
Standard delivery time
Max. 10 working days
LODLEVEL
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D