Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA Anchor meshes
Bill of material
AM 283
F
Format L x W
5.00 x 2.00 m
TYP
Type
INFO
Note
AM-meshes for basic reinforcement made of reinforcing steel B500A
DL
Spacing longitudinal
100 mm
DA
Spacing transverse
100 mm
LD
Diameter LD
6 mm
QD
Diameter QD
6 mm
CASA
Cross section as,longitudinal
283 mm2/m
CASAC
Cross section as,transverse
283 mm2/m
LB
Overlap min. transverse lb
300 mm
LB1
Overlap min. longitudinal lb
300 mm
WM
Weight kg
39.7 kg
WM2
Weight kg/m2
3.97 kg/m^2
ARTNR
Product code
AM 283
LOG
Level of geometry
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
2D