Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA artec 500
Bill of material
B 257.48 /flat a0 b0 c0
F
Format L x W
4.80 x 2.25 m
TYP
Type
INFO
Note
Meshes for biaxial reinforcements of reinforcing steel B500A
P
Meshes curved
A
a-dimension
mm
B
b-dimension
mm
C
c-dimension
0 mm
DL
Spacing longitudinal
150 mm
DA
Spacing transverse
150 mm
LD
Diameter ld / LD
6/7 mm
QD
Diameter QD
7 mm
CASA
Cross section as,longitudinal
257 mm2/m
CASAC
Cross section as,transverse
257 mm2/m
SAC
Overlap min. transverse lb
200 mm
SAL
Overlap min. longitudinal lb
300 mm
WM
Weight kg
45.20 kg
WM2
Weight kg/m2
4.18 kg/m^2
ARTNR
Product code
B 257.48 /flat a0 b0 c0
LOG
Level of geometry
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D