Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA K-meshes
Bill of material
K 188
F
Format L x W
5.00 x 2.00 m
TYP
Type
INFO
Note
K-meshes for structural reinforcements made of B500A reinforcing steel
DL
Spacing longitudinal
150 mm
DA
Spacing transverse
150 mm
LD
Diameter LD
6 mm
QD
Diameter QD
6 mm
CASA
Cross section as,longitudinal
188 mm2/m
CASAC
Cross section as,transverse
188 mm2/m
WM
Weight kg
30.2 kg
WM2
Weight kg/m2
3.02 kg/m^2
ARTNR
Product code
K 188
LOG
Level of geometry
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D