Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA KUFU and KUFU-mini
Bill of material
KUFU 70 (70 - 190)
TYP
Type
TYP1
Type H
mm
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
G
Gradation
10 mm
A
a-dimension
53 mm
B
b-dimension
85 mm
E
Stirrup division
234 mm
DB
Stirrup wire diameter ø
5 mm
DL
Longitudinal wire diameter ø
6 mm
ISO
ISO-FA
ARTNR
Product code
KUFU 70 (70 - 190)
LOG
Level of geometry
Recommendations
Loading ...
Download CAD models
Previews
3D
2D