Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA SUNO and SUNO-mini
Bill of material
SUNO 70 (70 - 200)
TYP
Type
TYP1
Type H
mm
H
Stirrup height
mm
Enter value for H
Stirrup height
mm
cm
inch
ft
E
Division / overhang
200 mm
G
Gradation
10 mm
B
b-dimension
85 mm
DB
Stirrup wire diameter B
5 mm
DL
Longitudinal wire diameter Lo
6 mm
DL2
Longitudinal wire diameter Lu
4 mm
ARTNR
Product code
SUNO 70 (70 - 200)
LOG
Level of geometry
Recommendations
Loading ...
Download CAD models
Previews
3D
2D