Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Royme
Description
RV 1200 - Minima altezza, massima forza
Bill of material
RV1200.32
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
50 mm
RD
Rod Diameter
28 mm
P
Pressure
170 bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
1046 daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
6.15 cm^2
MAXSPEED
Maximum speed
1.8 °C
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D