Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Royme
Description
RV 12000 - Minimum height, maximum force
Bill of material
RV12000.50
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
RD
Rod Diameter
100 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
11780 daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
78.53 cm^2
MAXSPEED
Maximum speed
1.800 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature min
80 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D