Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
RCM
Description
RV 170 - Minimum height, maximum force
Bill of material
RV170-125-B
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
19 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
FIS
Fixing
PFIS
Position of the fixing collar
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
0.95 cm^2
W
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D