Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
Royme
Description
RV 20000 - Minima altezza, massima forza
Bill of material
RV20000.50
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
195 mm
RD
Rod Diameter
130 mm
P
Pressure
150 bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
19910 daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
132.73 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D