Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Royme
Description
RV 6600 - Minimum height, maximum force
Bill of material
RV6600.38
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
D
Diameter
120 mm
RD
Rod Diameter
75 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
RC
Reserves stroke
3 mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
6630 daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
mm
V
Volume
cm^3
S
Surface
44.18 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D