Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RVD250-A_S55370-C125
Bill of material
RVD250-A Fernheizungsregler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RVD250-A Fernheizungsregler
SA110ID05
Main product group
RVD250-A
BUSPROTOKOLL
Bus Protokoll
M-Bus
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
M-bus
SA71012ID04
Length
11.00 mm
SA71012ID05
Width
12.00 mm
SA71012ID06
Height
13.00 mm
SA71012ID07
Weight (net)
14.00 kg
LINK
http://www.siemens.com/btproduct?S55370-C125
SA810ID03
Manufacturer’s reference number
S55370-C125
SA810ID04
Datanorm number
S55370-C125
SA810ID06
GTIN number
7612914071804
SA810ID10
Description text
RVD..
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM Classcode
EC001586
ETIMCLASSN
ETIM Classname
Heating actuator for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D