Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RVD260-A_S55370-C129
Bill of material
RVD260-A Fernheizungsregler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RVL479 Heating controller (slave)
SA110ID05
Main product group
RVD260-A
BUSPROTOKOLL
Bus Protokoll
M-Bus
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
M-Bus
SA71012ID04
Length
144 mm
SA71012ID05
Width
109.00 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
1.09 kg
LINK
http://www.siemens.com/btproduct?S55370-C129
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55370-C129
SA810ID04
Datanorm number
S55370-C129
SA810ID06
GTIN number
7612914071842
SA810ID10
Description text
Controller‚ 14 programmable composition types, manuals in de‚ en, fr‚ it‚ da, fi, sv
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001586
ETIMCLASSN
ETIM Classname
Heating actuator for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D