Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RVL480_BPZ:RVL480
Bill of material
RVL480 Heizungsregler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RVL480 Heating Controller
SA110ID05
Main product group
RVL480
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version room control units
with multifunctional display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
144.00 mm
SA71012ID05
Width
113 mm
SA71012ID06
Height
144.00 mm
SA71012ID07
Height
1.27 kg
LINK
http://www.siemens.com/btproduct?BPZ:RVL480
SA810ID03
Order number
BPZ:RVL480
SA810ID04
DataNorm number
BPZ:RVL480
SA810ID06
GTIN number
7612914058812
SA810ID10
Description text
Heating controller for 1 heating circuit or boiler temperature control
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001586
ETIMCLASSN
ETIM classname
Heating controller for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC controllers
UNICLASSC
Uniclass code
Pr_75_50_18
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D