Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RVP340_S55370-C136
Bill of material
RVP340 Heizungsregler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RVP340 Heating controller
SA110ID05
Main product group
RVP340
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version room control units
with multifunctional display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
144.00 mm
SA71012ID05
Width
109 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
0.97 kg
LINK
http://www.siemens.com/btproduct?S55370-C136
SA810ID03
Order number
S55370-C136
SA810ID04
DataNorm number
S55370-C136
SA810ID06
GTIN number
7612914075468
SA810ID10
Description text
Heating controller for 1 heating circuit
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC010216
ETIMCLASSN
ETIM classname
Fixed-application controller
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
建議
No recommendations available.
下載CAD模型
Previews
3D
Characteristics Graph
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.