Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RVP360_S55370-C139
Bill of material
RVP360 Heizungsregler mit BW(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RVP360 Heating controller with BW
SA110ID05
Main product group
RVP360
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version room control units
with multifunctional display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
97 mm
SA71012ID05
Width
43.00 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
0.88 kg
LINK
http://www.siemens.com/btproduct?S55370-C139
SA810ID03
Order number
S55370-C139
SA810ID04
DataNorm number
S55370-C139
SA810ID06
GTIN number
7612914075499
SA810ID10
Description text
Heating controller for 2 heating circuits and domestic hot water
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001586
ETIMCLASSN
ETIM classname
Heating actuator for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D