Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
S080 - Linear Shaft Motor
Bill of material
S080D-0025st
PN
Part Number
S080D-0025st
D
Shaft Size D
080 mm
FS
Forcer Size A
OP2
Options
A
Forcer Length A
40 mm
PO
Parallel Option
S
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
WP
Water Resistance Option
HA
Digital Hall Effect Option
CE
CE Type Motor Option
NF
Number of Forces
CF
Continuous Force
1.8 N
CC
Continuous Current
0.8 Arms
AF
Acceleration Force
7.2 N
AC
Acceleration Current
3.4 Arms
RV
Rated Voltage (AC)
240 V
MPT
Max Phase Temperature
135 deg Celsius
W
Forcer Width
20 mm
P
Forcer Screw Pitch (P)
34 mm
WGHT
Forcer Weight
0.05 g
G
Gap
0.50 mm
L
Shaft Length
85 mm
L1
Movable Range
65 mm
SM
Shaft Mass
0.02 kg
SD
Shaft Diameter
8 mm
L2
Support Length
10 mm
BEN
Max Bending
0.05 mm
LWT
Lead Wire Type
UL 1430
LW
Lead Wire AWG
28
LWU
Lead Wire U Phase
Red
LWV
Lead Wire V Phase
White
LWW
Lead Wire W Phase
Black
RH
Receptacle Housing
XMR-03V
PH
Plug Housing
XMP-03V
RET
Retainer
XMS-03V
PC
Pin Contact
SXM-001T-P0.6
SCO
Socket Contact
SXA-001T-P0.6
NOTE
Motor Cable Length 300mm
Cable 3D Model is just a Segment of the Actual Model
BR
Bending Radius of the Motor Cable
10.72 mm
CEWT
CE Wire Type
UL 1330
CEAWG
CE Type Motor Cable Wire Type
24
CEU
CE Type Motor Cable U Phase
Red
CEV
CE Type Motor Cable V Phase
White
CEW
CE Type Motor Cable W Phase
Black
CEG
CE Type Motor Cable Ground Wire
CE
CEGWT
CE Type Motor Cable Ground Wire Type
UL 1330
CEGAWG
CE Type Motor Cable Ground AWG
20
CEGFG
CE Type Motor Cable Frame Ground
Green/Yellow
SCWT
Sensor Cable Wire Type
UL 758
SCAWG
Sensor Cable Wire AWG
28
SCV
Sensor Cable VCC
White/Red
SCG
Sensor Cable GND
White/Black
SC1
Sensor 1
Orange/Red
SC2
Sensor 2
Orange/Black
SC3
Sensor 3
Gray/Red
SCN
Sensor Cable No Connection
Gray/Black
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D