Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
S12-XXNG-000-NNT1 - Connectivity
Bill of material
S12-4MNG-000-NNT1
ORDERNO
Part number
TYPE
Part reference
PT
Product type
Field attachable connectors
S
Socket
None mm
P
Plug
M12 mm
PNO
Number of pins
SP
Socket, Plug
None, M12 mm
WCS
Wire cross-section
0.25 - 0.5 mm^2
RVR
Rated voltage range
≤ 32 VAC/VDC V
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 67
WG
Weight
g
ECCN
Customs tariff number
8536901
REACH
YES
ROHS
YES
INFO
Info
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D