Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
S310 - Contender Spring Loaded Kingpinless (to 3000 lb/ea)
Bill of material
S310PD08401S
PN
Part Number
S310PD08401S
SER
Series
S310 Series
MO
Fastening Type
SIZE
Fastening Size
6 1/4" x 4 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
-
WFIN
Wheel Color
Green Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
2010 lbs
H
Mount Height
11 7/8 Inch
SL
Swivel Lead
4 7/8 Inch
R
Swivel Radius
8 7/8 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D