Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
S361
Bill of material
S 361 - 2
MODELNO
Model number
S 361 - 2
F1
Force
1500 N
F3
Force
1725 N
STROKE
Thread length
50 mm
WEIGHT
Weight
100 g
A
45 mm
B
26 mm
B2
21 mm
CMIN
25 mm
CMAX
60 mm
D
13.75 mm
E
17.5 mm
F
17 mm
G
12 mm
H
19.5 mm
H2
78 mm
J
28.5 mm
K
M6 mm
LMIN
110 mm
LMAX
145 mm
N
Ø 6 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/361.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/361.pdf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D